??
CAD model selection
Selectable products: 1
557362
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6860J - Combination clamp
Bill of material
557362
BESTNR
Order No.
557362
GR
Size
3
PDF
catalog sheet
PDF
F1
3.0 kN
F2
3.0 kN
HANDGRIFF
colour
orange
GEW
1620 g
POS
Position
A
29.0 mm
B
74 mm
C
50 mm
D
8.5 mm
E
37 mm
F
14.0 mm
G
34.0 mm
H
56 mm
H1
110 mm
H2
106 mm
HW1MIN
HW1 min.
40 mm
HW1MAX
HW1 max.
50 mm
HW2MIN
HW2 min.
20 mm
HW2MAX
HW2 max.
30 mm
I
20 mm
K
20.0 mm
L
270 mm
M
60 - 80
N
96 mm
P
90 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772008369
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number557362
Order No.557362
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1138.50EUR
Gross list prices from 10122.00EUR
Gross list prices from 100104.50EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:45 AM
Preview - Generation
Preview
3D
Dimension
2D