??
CAD model selection
Selectable products: 1
558029
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6860T - Combination clamp
Bill of material
558029
BESTNR
Order No.
558029
GR
Size
2
PDF
catalog sheet
PDF
F1
2.0 kN
F2
2.0 kN
HANDGRIFF
colour
black
GEW
700 g
POS
Position
A
19.5 mm
B
56 mm
C
50 mm
D
6.5 mm
E
32 mm
F
9.0 mm
G
28.0 mm
H
46 mm
H1
94 mm
H2
87 mm
HW1MIN
HW1 min.
30 mm
HW1MAX
HW1 max.
40 mm
HW2MIN
HW2 min.
14 mm
HW2MAX
HW2 max.
24 mm
I
16 mm
K
12.5 mm
L
219 mm
M
48.5 - 61.5
N
75 mm
P
75 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772018665
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number558029
Order No.558029
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1113.00EUR
Gross list prices from 1099.00EUR
Gross list prices from 10085.50EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:50 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.