??
CAD model selection
Selectable products: 1
94565
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6847 - Hook type toggle clamp
Bill of material
94565
BESTNR
Order No.
94565
GR
Size
5
PDF
catalog sheet
PDF
F1
Force F1
5 kN
POS
WB
Angle range
0 °
ALPHA
140 °
VW
Adjustment distance
15 mm
B1
26,5 - 40 mm
B2
57 - 72 mm
C
29 mm
D
Diameter
11.20 mm
D1
Diameter
10.75 mm
E1
27.5 - 42.0 mm
E2
58.0 -73.0 mm
H
49.1 mm
H1
69.0 mm
H2
280 mm
K
13 mm
L1
228.0 mm
M
56.0 - 63.5 mm
N
85 mm
P
55 mm
R
8.0 mm
S
146 mm
GEW
Weight
850 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772094560
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D