??
CAD model selection
Selectable products: 1
94623
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6847G - Counter catch
Bill of material
94623
BESTNR
Order No.
94623
GR
Size
1
PDF
catalog sheet
PDF
H1
Height
29 mm
GEW
Weight
40 g
B
6 mm
C
19 mm
D
4.5 mm
D1
Diameter
8 mm
H
22.7 mm
K
6 mm
L
Length
31 mm
M
25,5-30,5 mm
N
40 mm
O
6.9 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772094621
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number94623
Order No.94623
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 114.80EUR
Gross list prices from 1013.50EUR
Gross list prices from 10012.10EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:04 AM
Preview - Generation
Preview
3D
Dimension
2D