??
CAD model selection
Selectable products: 1
94821
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6848GH - Counter catch
Bill of material
94821
BESTNR
Order No.
94821
GR
Size
2
PDF
catalog sheet
PDF
C1
11 mm
D
Diameter
5.2 mm
H
12 mm
H1
18 mm
K
8 mm
L
26 mm
N
18 mm
GEW
Weight
16 g
CTN
Customs tariff number
82057000
EAN
European Article Number
4020772094829
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number94821
Order No.94821
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 16.25EUR
Gross list prices from 105.70EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:04 AM
Preview - Generation
Preview
3D
Dimension
2D