??
CAD model selection
Selectable products: 1
94847
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6848GH - Counter catch
Bill of material
94847
BESTNR
Order No.
94847
GR
Size
4
PDF
catalog sheet
PDF
C1
19 mm
D
Diameter
8.5 mm
H
26 mm
H1
38 mm
K
17 mm
L
56 mm
N
30 mm
GEW
Weight
108 g
CTN
Customs tariff number
82057000
EAN
European Article Number
4020772094843
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D