??
CAD model selection
Selectable products: 1
94854
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6848GV - Counter catch
Bill of material
94854
BESTNR
Order No.
94854
GR
Size
2
PDF
catalog sheet
PDF
C1
11 mm
D
Diameter
5.2 mm
H
5 mm
H1
12 mm
K
5.0 mm
L
26 mm
N
16 mm
GEW
Weight
14 g
CTN
Customs tariff number
82057000
EAN
European Article Number
4020772094850
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D