??
CAD model selection
Selectable products: 1
94862
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6848GV - Counter catch
Bill of material
94862
BESTNR
Order No.
94862
GR
Size
3
PDF
catalog sheet
PDF
C1
14 mm
D
Diameter
6.5 mm
H
6 mm
H1
16 mm
K
6.5 mm
L
36 mm
N
23 mm
GEW
Weight
30 g
CTN
Customs tariff number
82057000
EAN
European Article Number
4020772094867
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D