??
CAD model selection
Selectable products: 1
94870
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6848GV - Counter catch
Bill of material
94870
BESTNR
Order No.
94870
GR
Size
4
PDF
catalog sheet
PDF
C1
19 mm
D
Diameter
8.5 mm
H
8 mm
H1
22 mm
K
9.0 mm
L
47 mm
N
30 mm
GEW
Weight
66 g
CTN
Customs tariff number
82057000
EAN
European Article Number
4020772094874
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D