??
CAD model selection
Selectable products: 1
557406
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6848HJ - Hook type toggle clamp horizontal
Bill of material
557406
BESTNR
Order No.
557406
GR
Size
3
PDF
catalog sheet
PDF
HANDGRIFF
colour
orange
F1
Force F1
3.2 kN
GEW
Weight
330 g
POS
Position
mm
BMIN
B min.
53.5 mm
BMAX
B max.
101 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
C
19 mm
C1
14 mm
D
Diameter
6.5 mm
D1
Diameter
6 mm
EMIN
E min.
48.5 mm
EMAX
E max.
96 mm
H
19 mm
H1
70.0 mm
H2
136.0 mm
K
8.0 mm
LMIN
L min.
169 mm
LMAX
L max.
216 mm
L1
93 mm
M
24.5 - 32.0 mm
N
48.0 mm
P
35.0 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772008604
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D