??
CAD model selection
Selectable products: 1
557173
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6848HY - Hook type toggle clamp horizontal
Bill of material
557173
BESTNR
Order No.
557173
GR
Size
2
PDF
catalog sheet
PDF
HANDGRIFF
colour
yellow
F1
Force F1
1.6 kN
GEW
Weight
120 g
POS
Position
mm
BMIN
B min.
42.0 mm
BMAX
B max.
76 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
C
13 mm
C1
11 mm
D
Diameter
5.2 mm
D1
Diameter
4 mm
EMIN
E min.
38.0 mm
EMAX
E max.
72 mm
H
12 mm
H1
47.0 mm
H2
99.0 mm
K
6.5 mm
LMIN
L min.
125 mm
LMAX
L max.
159 mm
L1
69 mm
M
19.5 - 23.5 mm
N
38.0 mm
P
26.0 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772006631
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number557173
Order No.557173
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 134.70EUR
Gross list prices from 1030.40EUR
Gross list prices from 10025.90EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:44 AM
Preview - Generation
Preview
3D
Dimension
2D