??
CAD model selection
Selectable products: 1
557178
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6848VY - Hook type toggle clamp vertical
Bill of material
557178
BESTNR
Order No.
557178
GR
Size
4
PDF
catalog sheet
PDF
HANDGRIFF
colour
yellow
F1
Force F1
7.0 kN
GEW
Weight
810 g
POS
Position
mm
BNIN
B min.
43 mm
BMAX
B max.
81 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
C
32 mm
C1
19 mm
D
Diameter
8.5 mm
D1
Diameter
8 mm
EMIN
E min.
9.0 mm
EMAX
E max.
47 mm
H
8.0 mm
H1
94.5 mm
H2
168 mm
H3
254 mm
K
9.5 mm
L
239 mm
L1
111 mm
M
35 - 46 mm
N
64.5 mm
P
53.5 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772006686
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number557178
Order No.557178
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 192.00EUR
Gross list prices from 1079.50EUR
Gross list prices from 10067.50EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:44 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.