??
CAD model selection
Selectable products: 1
558130
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6800ST - Vertical toggle clamp with safety latch with open clamping arm and horizontal base
Bill of material
558130
BESTNR
Order No.
558130
GR
Size
3
PDF
catalog sheet
PDF
HANDGRIFF
colour
black
GRIFF2
colour
black
F1
Force F1
1.2 kN
F2
Force F2
2.5 kN
AS
Clamping screw
M 8 x 45 mm
GEW
Weight
470 g
W1
Angle ALPHA (α)
105 °
WB
Opening angle
°
W2
Angle Alpha 2 (α2)
60 °
A
8 mm
B
79 mm
C
20.0 mm
D
Diameter
7.5 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
E
36 mm
F
19 mm
H
33.0 mm
H1
186.0 mm
HWMIN
2.0 mm
HWMAX
11.0 mm
I
18 mm
K
7.5 mm
L
- mm
L1
112 mm
L2
112 mm
M
32,5 mm
N
46 mm
P
35 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772018993
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number558130
Order No.558130
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 170.50EUR
Gross list prices from 1061.00EUR
Gross list prices from 10052.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:51 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.