??
CAD model selection
Selectable products: 1
557181
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6800SY - Vertical toggle clamp with safety latch with open clamping arm and horizontal base
Bill of material
557181
BESTNR
Order No.
557181
GR
Size
4
PDF
catalog sheet
PDF
HANDGRIFF
colour
yellow
GRIFF2
colour
black
F1
Force F1
1.8 kN
F2
Force F2
3.0 kN
AS
Clamping screw
M 8 x 65 mm
GEW
Weight
690 g
W1
Angle ALPHA (α)
105 °
WB
Opening angle
°
W2
Angle Alpha 2 (α2)
60 °
A
10 mm
B
100 mm
C
32.0 mm
D
Diameter
8.6 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
E
54 mm
F
16 mm
H
42.5 mm
H1
221.0 mm
HWMIN
-6.0 mm
HWMAX
22.5 mm
I
20 mm
K
13.0 mm
L
- mm
L1
140 mm
L2
130 mm
M
43,5 - 46,5 mm
N
64 mm
P
53 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772006730
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D