??
CAD model selection
Selectable products: 1
557422
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6802SJ - Vertical toggle clamp with safety latch with open clamping arm and vertical base
Bill of material
557422
BESTNR
Order No.
557422
GR
Size
4
PDF
catalog sheet
PDF
HANDGRIFF
colour
orange
GRIFF2
colour
black
F1
Force F1
1.7 kN
F2
Force F2
3.0 kN
AS
Clamping screw
M 8 x 65 mm
GEW
Weight
690 g
W1
Angle ALPHA (α)
105 °
WB
Opening angle
°
W2
Angle Alpha 2 (α2)
60 °
A
10 mm
B
100 mm
C
32.0 mm
D
Diameter
8.6 mm
E
54 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
F
16 mm
H
65.0 mm
H1
244 mm
HWMIN
16.5 mm
HWMAX
45.5 mm
I
20 mm
K
13.0 mm
L
- mm
L1
140 mm
L2
130 mm
M
55.5 mm
M1
- mm
N
50 mm
P
53 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772008734
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D