??
CAD model selection
Selectable products: 1
558137
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6802ST - Vertical toggle clamp with safety latch with open clamping arm and vertical base
Bill of material
558137
BESTNR
Order No.
558137
GR
Size
3
PDF
catalog sheet
PDF
HANDGRIFF
colour
black
GRIFF2
colour
black
F1
Force F1
1.2 kN
F2
Force F2
2.5 kN
AS
Clamping screw
M 8 x 45 mm
GEW
Weight
470 g
W1
Angle ALPHA (α)
105 °
WB
Opening angle
°
W2
Angle Alpha 2 (α2)
60 °
A
8 mm
B
79 mm
C
20.0 mm
D
Diameter
7.5 mm
E
36 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
F
19 mm
H
48.0 mm
H1
200 mm
HWMIN
10.0 mm
HWMAX
18.5 mm
I
18 mm
K
7.5 mm
L
- mm
L1
111 mm
L2
112 mm
M
41 mm
M1
- mm
N
48 mm
P
40 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772019020
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D