??
CAD model selection
Selectable products: 1
90373
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6803S - Vertical toggle clamp with safety latch with open clamping arm and angled base
Bill of material
90373
BESTNR
Order No.
90373
GR
Size
4
PDF
catalog sheet
PDF
HANDGRIFF
colour
red
GRIFF2
colour
red
F1
Force F1
1.7 kN
F2
Force F2
3.0 kN
AS
Clamping screw
M 8x65 mm
GEW
Weight
750 g
W1
Angle ALPHA (α)
105 °
WB
Angle range
°
W2
Angle Alpha 2 (α2)
60 °
A
10 mm
B
83 mm
C
32.0 mm
D
Diameter
8.5 mm
E
54 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
F
11 mm
H
101.5 mm
H1
280.0 mm
HWMIN
11.0 mm
HWMAX
39.5 mm
I
20 mm
K
54 mm
L1
141 mm
L2
129 mm
M
32.0 mm
N
52.0 mm
O
8 mm
P
96 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772090371
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D