??
CAD model selection
Selectable products: 1
557576
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6803SG - Vertical toggle clamp with safety latch with open clamping arm and angled base
Bill of material
557576
BESTNR
Order No.
557576
GR
Size
3
PDF
catalog sheet
PDF
HANDGRIFF
colour
green
GRIFF2
colour
black
F1
Force F1
1.2 kN
F2
Force F2
2.5 kN
AS
Clamping screw
M 8x45 mm
GEW
Weight
535 g
W1
Angle ALPHA (α)
105 °
WB
Angle range
°
W2
Angle Alpha 2 (α2)
60 °
A
8 mm
B
62 mm
C
24.0 mm
D
Diameter
6.5 mm
E
37 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
F
11 mm
H
71.0 mm
H1
223.0 mm
HWMIN
9.0 mm
HWMAX
17.5 mm
I
18 mm
K
7 mm
L1
110 mm
L2
112 mm
M
28.5 mm
N
42.5 mm
O
6 mm
P
38 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772011895
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D