??
CAD model selection
Selectable products: 1
557579
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6830SG - Horizontal toggle clamp with safety latch, open clamping arm and vertical base
Bill of material
557579
BESTNR
Order No.
557579
GR
Size
3
PDF
catalog sheet
PDF
HANDGRIFF
colour
green
GRIFF2
colour
black
F1
Force F1
1.8 kN
F2
Force F2
2.5 kN
AS
Clamping screw
M8 x 45 mm
GEW
Weight
390 g
ALPHA
Angle ALPHA (α)
90 °
POS
Position
A
8 mm
B
73 mm
C
25.7 mm
D
Diameter
6.5 Inch
D1
Diameter
5.1 mm
E
38.0 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
F
14 mm
H
32 mm
H1
48.5 mm
H2
86.0 mm
HWMIN
-2 mm
HWMAX
9 mm
I
15 mm
K
7.0 mm
L
13.0 mm
L1
206 mm
M
22 -31.8 mm
M1
31.6
N
45.5 mm
P
50 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772092658
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D