??
CAD model selection
Selectable products: 1
558156
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6830ST - Horizontal toggle clamp with safety latch, open clamping arm and vertical base
Bill of material
558156
BESTNR
Order No.
558156
GR
Size
3
PDF
catalog sheet
PDF
HANDGRIFF
colour
black
GRIFF2
colour
black
F1
Force F1
1.8 kN
F2
Force F2
2.5 kN
AS
Clamping screw
M8 x 45 mm
GEW
Weight
390 g
ALPHA
Angle ALPHA (α)
90 °
POS
Position
A
8 mm
B
73 mm
C
25.7 mm
D
Diameter
6.5 Inch
D1
Diameter
5.1 mm
E
38.0 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
F
14 mm
H
32 mm
H1
48.5 mm
H2
86.0 mm
HWMIN
-2 mm
HWMAX
9 mm
I
15 mm
K
7.0 mm
L
13.0 mm
L1
206 mm
M
22 -31.8 mm
M1
31.6
N
45.5 mm
P
50 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772092658
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number558156
Order No.558156
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 172.00EUR
Gross list prices from 1063.00EUR
Gross list prices from 10054.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:51 AM
Preview - Generation
Preview
3D
Dimension
2D