??
CAD model selection
Selectable products: 1
557207
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6830SY - Horizontal toggle clamp with safety latch, open clamping arm and vertical base
Bill of material
557207
BESTNR
Order No.
557207
GR
Size
4
PDF
catalog sheet
PDF
HANDGRIFF
colour
yellow
GRIFF2
colour
black
F1
Force F1
2.0 kN
F2
Force F2
3.0 kN
AS
Clamping screw
M8 x 65 mm
GEW
Weight
800 g
ALPHA
Angle ALPHA (α)
90 °
POS
Position
A
10 mm
B
113 mm
C
41.0 mm
D
Diameter
8.5 Inch
D1
Diameter
8.5 mm
E
63.0 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
F
27 mm
H
45 mm
H1
75.0 mm
H2
126.5 mm
HWMIN
-4 mm
HWMAX
24 mm
I
20 mm
K
8.0 mm
L
20.5 mm
L1
287 mm
M
29 - 43 mm
M1
43
N
58.0 mm
P
57 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772093112
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number557207
Order No.557207
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1102.00EUR
Gross list prices from 1088.00EUR
Gross list prices from 10074.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:44 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.