??
CAD model selection
Selectable products: 1
557749
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6832SE - Horizontal toggle clamp with safety latch, open clamping arm and horizontal base
Bill of material
557749
BESTNR
Order No.
557749
GR
Size
3
PDF
catalog sheet
PDF
HANDGRIFF
colour
blue
GRIFF2
colour
black
F1
Force F1
1.8 kN
F2
Force F2
2.5 kN
AS
Clamping screw
M8 x 45 mm
GEW
Weight
390 g
POS
Position
A
8.0 mm
B
73 mm
C
25.7 mm
D
Diameter
6.5 mm
D1
Diameter
5.1 mm
E
38.0 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
F
14 mm
H
49 mm
H1
65 mm
H2
86 mm
HWMIN
14.5 mm
HWMAX
26.0 mm
I
15.0 mm
K
7.00 mm
L
13.0 mm
L1
206 mm
M
37.5-42.5 mm
M1
42 mm
O
6 mm
P
50 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772093198
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number557749
Order No.557749
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 172.00EUR
Gross list prices from 1063.00EUR
Gross list prices from 10054.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:49 AM
Preview - Generation
Preview
3D
Dimension
2D