??
CAD model selection
Selectable products: 1
93534
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6834S - Horizontal toggle clamp with safety latch. With solid clamping arm and horizontal base.
Bill of material
93534
BESTNR
Order No.
93534
GR
Size
4
PDF
catalog sheet
PDF
HANDGRIFF
colour
red
GRIFF2
red
F1
Force F1
2 kN
F2
Force F2
3 kN
AS
Clamping screw
M8x65 mm
GEW
Weight
800 g
ALPHA
Angle ALPHA (α)
90 °
POS
Position
A
8 mm
B
111 mm
C
41.0 mm
D
Diameter
8.5 mm
D1
Diameter
8.5 mm
E
66 mm
F
34 mm
H
45 mm
H1
75 mm
H2
126.5 mm
HWMIN
-6 mm
HWMAX
22 mm
I
20 mm
K
8.0 mm
L
20.5 mm
L1
286 mm
M
29 - 43 mm
M1
43 mm
N
58 mm
P
57 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772093532
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number93534
Order No.93534
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 195.00EUR
Gross list prices from 1085.00EUR
Gross list prices from 10074.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:03 AM
Preview - Generation
Preview
3D
Dimension
2D