??
CAD model selection
Selectable products: 1
92619
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6840S - Push-pull type toggle clamp with safety latch
Bill of material
92619
BESTNR
Order No.
92619
GR
Size
3
PDF
catalog sheet
PDF
F1
Force
2.5 kN
F2
Force
2.5 kN
AS
Clamping screw
M8 x 35
GEW
402 g
C
Stroke
32 mm
POS
Position
HWMIN
22 mm
HWMAX
35 mm
HW
Adjustment distance
mm
Enter value for HW
Adjustment distance
mm
cm
inch
ft
A
Diameter
12.0 mm
M2
Thread
M 20 X 1,5
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772092610
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number92619
Order No.92619
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 179.50EUR
Gross list prices from 1071.50EUR
Gross list prices from 10064.50EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:02 AM
Preview - Generation
Preview
3D
Dimension
2D