??
CAD model selection
Selectable products: 1
93666
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6847S - Hook type toggle clamp with safety latch
Bill of material
93666
BESTNR
Order No.
93666
GR
Size
3
PDF
catalog sheet
PDF
F1
Force F1
3.0 kN
GEW
Weight
295 g
ALPHA
140 °
POS
Position
B1
32 - 44 mm
B2
65-77 mm
C
19 mm
D
Diameter
7.1 mm
VWEG
Adjustment distance
mm
Enter value for VWEG
Adjustment distance
mm
cm
inch
ft
E1
40 - 52 mm
E2
72 - 84 mm
G
Diameter
5.5 mm
H
23.0 mm
H1
36 mm
K
13 mm
L
40 mm
L1
123 mm
M
32 - 35 mm
N
45 mm
R
5.5 mm
S
99 mm
W
15 °
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772093662
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D