??
CAD model selection
Selectable products: 1
95026
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6800NI - Vertical acting toggle clamp with horizontal base
Bill of material
95026
BESTNR
Order No.
95026
GR
Size
1
PDF
catalog sheet
PDF
HANDGRIFF
colour
red
F1
Force F1
0.6 kN
F2
Force F2
1.1 kN
AS
Clamping screw
M5 x 30 mm
GEW
Weight
105 g
WB
Angle range
°
W1
Angle ALPHA (α)
95 °
W2
Angle Alpha 2 (α2)
95 °
A
5 mm
B
39 mm
C
16.0 mm
D
4.5 mm
E
18 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
F
6 mm
H
19 mm
H1
98 mm
HWMIN
-4.0 mm
HWMAX
2.0 mm
I
10 mm
K
5.5 mm
L
- mm
L1
61 mm
L2
58 mm
M
22 - 26 mm
M1
- mm
N
34 mm
P
27 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772095024
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number95026
Order No.95026
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 146.60EUR
Gross list prices from 1041.90EUR
Gross list prices from 10037.30EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:04 AM
Preview - Generation
Preview
3D
Dimension
2D