??
CAD model selection
Selectable products: 1
557586
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6800NIG - Vertical acting toggle clamp with horizontal base
Bill of material
557586
BESTNR
Order No.
557586
GR
Size
0
PDF
catalog sheet
PDF
HANDGRIFF
colour
green
F1
Force F1
0.5 kN
F2
Force F2
0.7 kN
AS
Clamping screw
M4 x 25 mm
GEW
Weight
60 g
WB
Angle range
°
W1
Angle ALPHA (α)
95 °
W2
Angle Alpha 2 (α2)
95 °
A
4 mm
B
31 mm
C
8.5 - 13.5 mm
D
4.5 mm
E
14 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
F
5.5 mm
H
18 mm
H1
81 mm
HWMIN
-1.5 mm
HWMAX
3.5 mm
I
8 mm
K
5.5 mm
L
- mm
L1
49 mm
L2
50 mm
M
23 mm
M1
- mm
N
32 mm
P
22 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772011987
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D