??
CAD model selection
Selectable products: 1
557589
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6800NIG - Vertical acting toggle clamp with horizontal base
Bill of material
557589
BESTNR
Order No.
557589
GR
Size
3
PDF
catalog sheet
PDF
HANDGRIFF
colour
green
F1
Force F1
1.2 kN
F2
Force F2
2.5 kN
AS
Clamping screw
M8 x 45 mm
GEW
Weight
410 g
WB
Angle range
°
W1
Angle ALPHA (α)
105 °
W2
Angle Alpha 2 (α2)
60 °
A
8 mm
B
79 mm
C
20.0 mm
D
7.5 mm
E
38 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
F
20 mm
H
33 mm
H1
186 mm
HWMIN
3.0 mm
HWMAX
10.5 mm
I
18 mm
K
7.5 mm
L
- mm
L1
112 mm
L2
112 mm
M
32 mm
M1
- mm
N
46 mm
P
35 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772012205
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number557589
Order No.557589
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 185.00EUR
Gross list prices from 1073.00EUR
Gross list prices from 10063.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:48 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.