??
CAD model selection
Selectable products: 1
560013.
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 68300NI - Horizontal acting toggle clamp PLUS, with increased clamping force
Bill of material
560013.
BESTNR
Order No.
560013
GR
Size
1
PDF
catalog sheet
PDF
HANDGRIFF
colour
red
F1
Force F1
1.1 kN
F2
Force F2
1.7 kN
AS
Clamping screw
M5 x35 mm
GEW
Weight
150 g
WB
Angle range
°
ALPHA
Angle ALPHA (α)
80 °
A
5 mm
B
44 mm
C
13.5 mm
D
Diameter
4.3 mm
E
20.5 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
F
15.0 mm
H
19.6 mm
H1
37 mm
H2
52 mm
HWMIN
1.0 mm
HWMAX
10.2 mm
I
12 mm
K
6.0 mm
L
125 mm
M
14.7 - 19.5 mm
N
27.2 mm
P
40.0 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772021399
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D