??
CAD model selection
Selectable products: 1
560162
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 68300NIG - Horizontal acting toggle clamp PLUS, with increased clamping force
Bill of material
560162
BESTNR
Order No.
560162
GR
Size
3
PDF
catalog sheet
PDF
HANDGRIFF
colour
green
F1
Force F1
2.5 kN
F2
Force F2
4.0 kN
AS
Clamping screw
M 8 x58 mm
GEW
Weight
600 g
WB
Angle range
°
ALPHA
Angle ALPHA (α)
90 °
A
8 mm
B
74 mm
C
26.2 mm
D
Diameter
6.5 mm
E
41.5 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
F
20.6 mm
H
35.0 mm
H1
61 mm
H2
112 mm
HWMIN
1.0 mm
HWMAX
13.0 mm
I
18 mm
K
6.5 mm
L
243 mm
M
27.5 - 38 mm
N
49.2 mm
P
56.0 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772021719
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D