??
CAD model selection
Selectable products: 1
95141
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6830NI - Horizontal acting toggle clamp with horizontal base
Bill of material
95141
BESTNR
Order No.
95141
GR
Size
0
PDF
catalog sheet
PDF
HANDGRIFF
colour
red
F1
Force F1
0.25 kN
F2
Force F2
0.4 kN
AS
Clamping screw
M4 x 25 mm
GEW
Weight
35 g
WB
Angle range
°
ALPHA
Angle ALPHA (α)
90 °
A
4 mm
B
28 mm
C
11.5 - 15.5 mm
D
Diameter
4.6 mm
D1
Diameter
- mm
E
9.0 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
F
5.5 mm
H
14.5 mm
H1
23.0 mm
H2
34 mm
HWMIN
-5.0 mm
HWMAX
0.6 mm
I
7.5 mm
K
6.3 mm
L
- mm
L1
79 mm
M
16.0 mm
M1
- mm
N
25.0 mm
P
25.5 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772095147
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number95141
Order No.95141
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 135.50EUR
Gross list prices from 1031.60EUR
Gross list prices from 10028.40EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:04 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.