??
CAD model selection
Selectable products: 1
557440
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6830NIJ - Horizontal acting toggle clamp with horizontal base
Bill of material
557440
BESTNR
Order No.
557440
GR
Size
1
PDF
catalog sheet
PDF
HANDGRIFF
colour
orange
F1
Force F1
0.80 kN
F2
Force F2
1.1 kN
AS
Clamping screw
M5 x 30 mm
GEW
Weight
105 g
WB
Angle range
°
ALPHA
Angle ALPHA (α)
90 °
A
5 mm
B
42 mm
C
13.3 - 14.7 mm
D
Diameter
5.2 mm
D1
Diameter
- mm
E
18.5 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
F
8.0 mm
H
19.0 mm
H1
30.0 mm
H2
49 mm
HWMIN
-4.0 mm
HWMAX
2.0 mm
I
10.0 mm
K
5.5 mm
L
- mm
L1
120 mm
M
18 - 21.5 mm
M1
- mm
N
34.0 mm
P
34.0 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772008949
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number557440
Order No.557440
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 155.00EUR
Gross list prices from 1047.00EUR
Gross list prices from 10040.20EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:46 AM
Preview - Generation
Preview
3D
Dimension
2D