??
CAD model selection
Selectable products: 1
95299
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6841NI - Push-pull type toggle clamp with small angle base
Bill of material
95299
BESTNR
Order No.
95299
GR
Size
3
PDF
catalog sheet
PDF
HANDGRIFF
red
F1
Force F1
2.5 kN
F2
Force F2
2.5 kN
AS
Clamping screw
M 8x35 mm
GEW
Weight
445 g
A
Diameter
12.0 mm
BN
B min.
33.0 mm
BX
B max.
69.0 mm
HW
Adjustment distance
mm
Enter value for HW
Adjustment distance
mm
cm
inch
ft
HWN
HW min.
22 mm
HWX
HW max.
35 mm
E
30 mm
H
25 mm
H1
110.0 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBX
Stroke max.
32 mm
L1
140.0 mm
L2
22 mm
L3
132 mm
M
29,5 - 42,5 mm
M2
Thread
M 20 x 1,5 mm
N
60 mm
P
30 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772095291
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D