??
CAD model selection
Selectable products: 1
557288
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6841NIY - Push-pull type toggle clamp with small angle base
Bill of material
557288
BESTNR
Order No.
557288
GR
Size
0
PDF
catalog sheet
PDF
HANDGRIFF
yellow
F1
Force F1
0.8 kN
F2
Force F2
0.8 kN
AS
Clamping screw
M 4x20 mm
GEW
Weight
60 g
A
Diameter
6.5 mm
BN
B min.
17.0 mm
BX
B max.
33.0 mm
HW
Adjustment distance
mm
Enter value for HW
Adjustment distance
mm
cm
inch
ft
HWN
HW min.
12 mm
HWX
HW max.
20 mm
E
13 mm
H
12 mm
H1
49.5 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBX
Stroke max.
16 mm
L1
66.5 mm
L2
10 mm
L3
54 mm
M
16 mm
M2
Thread
M10 x1 mm
N
25 mm
P
16 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772007690
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D