??
CAD model selection
Selectable products: 1
95158
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6843NI - Angle base, solid
Bill of material
95158
BESTNR
Order No.
95158
GR
Size
2
PDF
catalog sheet
PDF
A
60 mm
B
11.0 mm
C
18 mm
D
Diameter
6.7 mm
F
40 mm
H
24 mm
I
40 mm
K
Diameter
16.2 mm
L
5 mm
M
40 mm
GEW
Weight
160 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772095154
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
see print and online media / or enclosed operating instructions for defined products
Procurement
Part number95158
Order No.95158
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 142.00EUR
Gross list prices from 1037.50EUR
Gross list prices from 10033.60EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:04 AM
Preview - Generation
Preview
3D
Dimension
2D