??
CAD model selection
Selectable products: 1
95174
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6843NI - Angle base, solid
Bill of material
95174
BESTNR
Order No.
95174
GR
Size
3
PDF
catalog sheet
PDF
A
65 mm
B
14.5 mm
C
19 mm
D
Diameter
6.7 mm
F
44 mm
H
33 mm
I
50 mm
K
Diameter
20.2 mm
L
6 mm
M
41 mm
GEW
Weight
235 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772095178
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
see print and online media / or enclosed operating instructions for defined products
Preview - Generation
Preview
3D
Dimension
2D