??
CAD model selection
Selectable products: 1
95190
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6843NI - Angle base, solid
Bill of material
95190
BESTNR
Order No.
95190
GR
Size
5
PDF
catalog sheet
PDF
A
70 mm
B
17.0 mm
C
32 mm
D
Diameter
9.0 mm
F
60 mm
H
37 mm
I
60 mm
K
Diameter
24.2 mm
L
8 mm
M
45 mm
GEW
Weight
450 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772095192
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
see print and online media / or enclosed operating instructions for defined products
Preview - Generation
Preview
3D
Dimension
2D