??
CAD model selection
Selectable products: 1
95349
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6844NI - Push-Pull type toggle clamps
Bill of material
95349
BESTNR
Order No.
95349
GR
Size
2
PDF
catalog sheet
PDF
HANDGRIFF
colour
red
F1
Force F1
1.0 kN
F2
Force F2
1.0 kN
AS
Clamping screw
M 6 x 25
GEW
Weight
130 g
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBX
Stroke max.
21 mm
A
Diameter
10 mm
B
35 mm
E
15 mm
HWN
HW min.
17 mm
HWX
HW max.
25 mm
H
24 mm
H1
73 mm
L1
68 mm
L2
13 mm
L3
68 mm
M
Thread
M 6 mm
M2
Thread
M16 x 1,5 mm
N
31 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772095345
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D