??
CAD model selection
Selectable products: 1
557777
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6844NI E - Push-Pull type toggle clamps
Bill of material
557777
BESTNR
Order No.
557777
GR
Size
5
PDF
catalog sheet
PDF
HANDGRIFF
colour
blue
F1
Force F1
4.0 kN
F2
Force F2
4.0 kN
AS
Clamping screw
M12 x50
GEW
Weight
1200 g
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBX
Stroke max.
67 mm
A
Diameter
16 mm
B
92 mm
E
45 mm
HWN
HW min.
30 mm
HWX
HW max.
50 mm
H
37 mm
H1
149 mm
L1
175 mm
L2
24 mm
L3
139 mm
M
Thread
M12 mm
M2
Thread
M24 x 1,5 mm
N
49 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772017088
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number557777
Order No.557777
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1186.00EUR
Gross list prices from 10164.00EUR
Gross list prices from 100141.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:50 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.