??
CAD model selection
Selectable products: 1
95596
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6847GKNI - Counter catch for cylindrical mounting surfaces
Bill of material
95596
BESTNR
Order No.
95596
GR
Size
3
PDF
catalog sheet
PDF
H
23 mm
GEW
Weight
65 g
L1
52 mm
N
22 mm
CTN
Customs tariff number
82057000
EAN
European Article Number
4020772095598
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
see print and online media / or enclosed operating instructions for defined products
Procurement
Part number95596
Order No.95596
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 142.80EUR
Gross list prices from 1038.80EUR
Gross list prices from 10034.30EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:04 AM
Preview - Generation
Preview
3D
Dimension
2D