??
CAD model selection
Selectable products: 1
95463
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6847GNI - Counter catch
Bill of material
95463
BESTNR
Order No.
95463
GR
Size
1
PDF
catalog sheet
PDF
H1
29 mm
GEW
Weight
40 g
B
6 mm
C
19 mm
D
Diameter
4.5 mm
D1
Diameter
8 mm
H
23.0 mm
K
6 mm
L
31 mm
M
26 - 30 mm
N
40 mm
O
6.8 mm
CTN
Customs tariff number
82057000
EAN
European Article Number
4020772095468
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number95463
Order No.95463
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 137.00EUR
Gross list prices from 1033.50EUR
Gross list prices from 10029.70EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:04 AM
Preview - Generation
Preview
3D
Dimension
2D