??
CAD model selection
Selectable products: 1
95489
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6847GNI - Counter catch
Bill of material
95489
BESTNR
Order No.
95489
GR
Size
3
PDF
catalog sheet
PDF
H1
29 mm
GEW
Weight
70 g
B
6 mm
C
19 mm
D
Diameter
5.6 mm
D1
Diameter
10 mm
H
23.0 mm
K
13 mm
L
40 mm
M
31 - 36 mm
N
45 mm
O
10.8 mm
CTN
Customs tariff number
82057000
EAN
European Article Number
4020772095482
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D