??
CAD model selection
Selectable products: 1
95505
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6847GNI - Counter catch
Bill of material
95505
BESTNR
Order No.
95505
GR
Size
5
PDF
catalog sheet
PDF
H1
61 mm
GEW
Weight
320 g
B
12 mm
C
29 mm
D
Diameter
11.2 mm
D1
Diameter
15 mm
H
49.1 mm
K
13 mm
L
55 mm
M
56 - 64 mm
N
86 mm
O
13.8 mm
CTN
Customs tariff number
82057000
EAN
European Article Number
4020772095505
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D