??
CAD model selection
Selectable products: 1
95422
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6847NI - Hook type toggle clamp
Bill of material
95422
BESTNR
Order No.
95422
GR
Size
3
PDF
catalog sheet
PDF
F1
Force F1
1.5 kN
GEW
Weight
270 g
POS
VWEG
Adjustment distance
mm
Enter value for VWEG
Adjustment distance
mm
cm
inch
ft
VW
Adjustment distance
12 mm
B1
32.5 - 44.0 mm
B2
65.5 - 77.0 mm
C
19 mm
D
5.6 mm
D1
Diameter
8 mm
E1
39.5 - 50.5 mm
E2
72.5 - 84.0 mm
H
22.7 mm
H1
36.5 mm
H2
179 mm
K
13 mm
L1
148.0 mm
M
31.0 - 36 mm
N
45 mm
P
40 mm
R
5.5 mm
S
97 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772095420
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number95422
Order No.95422
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 177.00EUR
Gross list prices from 1068.00EUR
Gross list prices from 10061.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:04 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.