??
CAD model selection
Selectable products: 1
95646
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6848GHNI - Counter catch
Bill of material
95646
BESTNR
Order No.
95646
GR
Size
3
PDF
catalog sheet
PDF
C1
14 mm
D
Diameter
6.5 mm
GEW
Weight
44 g
H
19 mm
H1
28 mm
K
12 mm
L
39 mm
N
23 mm
CTN
Customs tariff number
82057000
EAN
European Article Number
4020772095642
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
see print and online media / or enclosed operating instructions for defined products
Preview - Generation
Preview
3D
2D