??
CAD model selection
Selectable products: 1
95653
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6848GHNI - Counter catch
Bill of material
95653
BESTNR
Order No.
95653
GR
Size
4
PDF
catalog sheet
PDF
C1
19 mm
D
Diameter
8.5 mm
GEW
Weight
108 g
H
26 mm
H1
38 mm
K
17 mm
L
56 mm
N
30 mm
CTN
Customs tariff number
82057000
EAN
European Article Number
4020772095659
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
see print and online media / or enclosed operating instructions for defined products
Preview - Generation
Preview
3D
2D