??
CAD model selection
Selectable products: 1
95687
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6848GVNI - Counter catch
Bill of material
95687
BESTNR
Order No.
95687
GR
Size
4
PDF
catalog sheet
PDF
C1
19 mm
D
Diameter
8.5 mm
GEW
Weight
66 g
H
8.0 mm
H1
22 mm
K
9.0 mm
L
47 mm
N
30 mm
CTN
Customs tariff number
82057000
EAN
European Article Number
4020772095680
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
see print and online media / or enclosed operating instructions for defined products
Procurement
Part number95687
Order No.95687
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 113.70EUR
Gross list prices from 1012.50EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:04 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.