??
CAD model selection
Selectable products: 1
557605
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6848HNIG - Hook type toggle clamp horizontal
Bill of material
557605
BESTNR
Order No.
557605
GR
Size
4
PDF
catalog sheet
PDF
HANDGRIFF
colour
green
F1
Force F1
7.0 kN
GEW
Weight
810 g
BMIN
B min.
66.0 mm
BMAX
B max.
130 mm
POS
Position
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
C
32 mm
C1
19 mm
D
Diameter
8.5 mm
D1
Diameter
8 mm
EMIN
E min.
59.0 mm
EMAX
E max.
123 mm
H
26 mm
H1
94.5 mm
H2
171 mm
K
9.5 mm
LMIN
L min.
212 mm
LMAX
L max.
276 mm
L1
114 mm
M
35.0 - 46.0 mm
N
64.5 mm
P
53.5 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772012380
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D