??
CAD model selection
Selectable products: 1
558179
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6848HNIT - Hook type toggle clamp horizontal
Bill of material
558179
BESTNR
Order No.
558179
GR
Size
3
PDF
catalog sheet
PDF
HANDGRIFF
colour
black
F1
Force F1
3.2 kN
GEW
Weight
330 g
BMIN
B min.
53.5 mm
BMAX
B max.
101 mm
POS
Position
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
C
19 mm
C1
14 mm
D
Diameter
6.5 mm
D1
Diameter
6 mm
EMIN
E min.
48.5 mm
EMAX
E max.
96 mm
H
19 mm
H1
71.0 mm
H2
137 mm
K
8.0 mm
LMIN
L min.
170 mm
LMAX
L max.
217 mm
L1
94 mm
M
24.5 - 32.5 mm
N
48.0 mm
P
35.0 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772019280
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number558179
Order No.558179
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 185.50EUR
Gross list prices from 1074.00EUR
Gross list prices from 10065.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:51 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.