??
CAD model selection
Selectable products: 1
558182
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6848VNIT - Hook type toggle clamp vertical
Bill of material
558182
BESTNR
Order No.
558182
GR
Size
2
PDF
catalog sheet
PDF
HANDGRIFF
colour
black
F1
Force F1
1.6 kN
GEW
Weight
130 g
POS
Position
mm
BMIN
B min.
24 mm
BMAX
B max.
47 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
C
13 mm
C1
11 mm
D
Diameter
5.2 mm
D1
Diameter
4 mm
EMIN
E min.
5.0 mm
EMAX
E max.
28 mm
H
4.5 mm
H1
47.0 mm
H2
99 mm
H3
150 mm
K
6.8 mm
L
158 mm
L1
69 mm
M
19.5 - 23.5 mm
N
38.0 mm
P
26.0 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772019310
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number558182
Order No.558182
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 164.50EUR
Gross list prices from 1055.50EUR
Gross list prices from 10047.50EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:51 AM
Preview - Generation
Preview
3D
Dimension
2D